IESNA:LM-63-2002
[TEST]P947864
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12050
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1657 1781.9 1916.1 2050.9 2154.2 2217.5 2255.9 2277.6 2301.4 2329.1
2364.7 2413 2478.2 2555.1 2648.6 2805.9 3043.7 3359.1 3748.5 4235.6
4874 5606.8 6386.9 7096.5 7525.4 7307.6 6871.8 6287.7 5586.1 4750
3692.3 2638.1 1726.6 1003.7 441.6 136.7 0
1657 1788.7 1939.7 2089.3 2199.6 2266.7 2298.4 2306.2 2311.4 2316
2323.3 2339.1 2368 2404.2 2463.9 2588.7 2807.5 3124.7 3538 4030.8
4621 5300.4 6084.3 6931.7 7781.4 8007.1 7528.3 6912.1 6265.2 5529.3
4498.9 3391 2360.1 1436.7 671.4 214 0
1657 1795.5 1963.3 2127.6 2245 2315.8 2340.8 2334.9 2321.4 2302.9
2282 2265.2 2257.8 2253.4 2279.3 2371.5 2571.3 2890.4 3327.4 3825.9
4368 4994.1 5781.6 6766.8 8037.4 8706.6 8184.8 7536.5 6944.4 6308.7
5305.5 4144 2993.5 1869.9 901.3 291.2 0
1657 1805.1 1986.7 2162.1 2285.5 2352.5 2363.8 2335.3 2291.2 2240.3
2187 2139.3 2103 2078.2 2096.7 2205.6 2447.9 2819.3 3296.1 3819.6
4369.1 4963.2 5660.9 6524.7 7736.7 8672.7 8314.7 7597.4 6971.6 6328.3
5377.9 4247.7 3122.3 2013.7 1023.7 359.5 0
1657 1814.7 2010.2 2196.7 2326 2388.9 2386.8 2335.7 2261 2177.7
2092 2013.6 1948.1 1902.9 1914.2 2039.6 2324.5 2748.2 3264.7 3813.2
4370.2 4932.2 5540.1 6282.5 7435.9 8638.7 8444.5 7658.3 6998.9 6347.8
5450.4 4351.3 3251.1 2157.7 1146.1 427.8 0
1657 1820.4 2022.9 2217.5 2350.5 2406.8 2387.4 2310 2204.2 2094.1
1990.5 1901 1830.8 1792.7 1837.6 2034.7 2411.6 2938.2 3569.1 4252.3
4936.1 5608.1 6292.5 7042.2 8154.8 9297.3 9281.4 8530.3 7778.7 6957.9
5925 4712.2 3523.7 2345.3 1300.2 504.9 0
1657 1826.1 2035.6 2238.3 2375 2424.6 2388.1 2284.2 2147.3 2010.5
1888.9 1788.5 1713.6 1682.5 1761.1 2029.7 2498.7 3128.2 3873.5 4691.3
5502 6284.1 7044.7 7801.8 8873.7 9955.9 10118.3 9402.2 8558.4 7568
6399.7 5073 3796 2532.8 1454.3 581.9 0
1657 1829 2043.3 2249.5 2385.9 2430.5 2381.7 2260.6 2105.9 1958.7
1834.5 1734.9 1663.9 1643.6 1752 2071.3 2599.8 3312.1 4175.6 5133.6
6085.9 7006.5 7905.9 8777.3 9918.1 10949.5 11081.9 10369.9 9391.2 8191.7
6838.7 5384.4 3959.6 2601.1 1493 585.2 0
1657 1831.8 2051.1 2260.7 2396.8 2436.5 2375.3 2237 2064.5 1907
1780.2 1681.5 1614.3 1604.5 1742.9 2112.9 2700.9 3495.9 4477.8 5575.9
6669.8 7728.9 8767.2 9752.7 10962.5 11943.2 12045.3 11337.5 10223.9 8815.3
7277.7 5695.8 4123.1 2669.2 1531.7 588.5 0
1657 1830.6 2056.9 2266.1 2400.9 2437.1 2367.8 2220.3 2039.1 1878.9
1753.6 1656.3 1590.9 1587.7 1741.5 2134.5 2751.2 3603.9 4661.3 5835.7
7022.8 8152 9270.4 10376.8 11637 12566.6 12576.1 11753.4 10455 8838.7
7160.1 5493.6 3797.8 2413.6 1327 494 0
1657 1831.8 2051.1 2260.7 2396.8 2436.5 2375.3 2237 2064.5 1907
1780.2 1681.5 1614.3 1604.5 1742.9 2112.9 2700.9 3495.9 4477.8 5575.9
6669.8 7728.9 8767.2 9752.7 10962.5 11943.2 12045.3 11337.5 10223.9 8815.3
7277.7 5695.8 4123.1 2669.2 1531.7 588.5 0
1657 1829 2043.3 2249.5 2385.9 2430.5 2381.7 2260.6 2105.9 1958.7
1834.5 1734.9 1663.9 1643.6 1752 2071.3 2599.8 3312.1 4175.6 5133.6
6085.9 7006.5 7905.9 8777.3 9918.1 10949.5 11081.9 10369.9 9391.2 8191.7
6838.7 5384.4 3959.6 2601.1 1493 585.2 0
1657 1826.1 2035.6 2238.3 2375 2424.6 2388.1 2284.2 2147.3 2010.5
1888.9 1788.5 1713.6 1682.5 1761.1 2029.7 2498.7 3128.2 3873.5 4691.3
5502 6284.1 7044.7 7801.8 8873.7 9955.9 10118.3 9402.2 8558.4 7568
6399.7 5073 3796 2532.8 1454.3 581.9 0
1657 1820.4 2022.9 2217.5 2350.5 2406.8 2387.4 2310 2204.2 2094.1
1990.5 1901 1830.8 1792.7 1837.6 2034.7 2411.6 2938.2 3569.1 4252.3
4936.1 5608.1 6292.5 7042.2 8154.8 9297.3 9281.4 8530.3 7778.7 6957.9
5925 4712.2 3523.7 2345.3 1300.2 504.9 0
1657 1814.7 2010.2 2196.7 2326 2388.9 2386.8 2335.7 2261 2177.7
2092 2013.6 1948.1 1902.9 1914.2 2039.6 2324.5 2748.2 3264.7 3813.2
4370.2 4932.2 5540.1 6282.5 7435.9 8638.7 8444.5 7658.3 6998.9 6347.8
5450.4 4351.3 3251.1 2157.7 1146.1 427.8 0
1657 1805.1 1986.7 2162.1 2285.5 2352.5 2363.8 2335.3 2291.2 2240.3
2187 2139.3 2103 2078.2 2096.7 2205.6 2447.9 2819.3 3296.1 3819.6
4369.1 4963.2 5660.9 6524.7 7736.7 8672.7 8314.7 7597.4 6971.6 6328.3
5377.9 4247.7 3122.3 2013.7 1023.7 359.5 0
1657 1795.5 1963.3 2127.6 2245 2315.8 2340.8 2334.9 2321.4 2302.9
2282 2265.2 2257.8 2253.4 2279.3 2371.5 2571.3 2890.4 3327.4 3825.9
4368 4994.1 5781.6 6766.8 8037.4 8706.6 8184.8 7536.5 6944.4 6308.7
5305.5 4144 2993.5 1869.9 901.3 291.2 0
1657 1788.7 1939.7 2089.3 2199.6 2266.7 2298.4 2306.2 2311.4 2316
2323.3 2339.1 2368 2404.2 2463.9 2588.7 2807.5 3124.7 3538 4030.8
4621 5300.4 6084.3 6931.7 7781.4 8007.1 7528.3 6912.1 6265.2 5529.3
4498.9 3391 2360.1 1436.7 671.4 214 0
1657 1781.9 1916.1 2050.9 2154.2 2217.5 2255.9 2277.6 2301.4 2329.1
2364.7 2413 2478.2 2555.1 2648.6 2805.9 3043.7 3359.1 3748.5 4235.6
4874 5606.8 6386.9 7096.5 7525.4 7307.6 6871.8 6287.7 5586.1 4750
3692.3 2638.1 1726.6 1003.7 441.6 136.7 0
1657 1768.2 1885.9 2001 2091.2 2148.2 2183.8 2204.4 2225.3 2251.4
2288.5 2340.4 2408 2485.6 2582.1 2721.1 2920.1 3180.7 3507.9 3896.9
4363.3 4853.3 5287.7 5595.6 5672.5 5348.6 4890.2 4344.7 3749.5 3104.3
2364.6 1655 1066.3 617.1 277.6 90.9 0
1657 1754.6 1855.7 1951.2 2028.2 2079 2111.6 2131.2 2149.2 2173.6
2212.4 2267.7 2337.8 2416.2 2515.5 2636.3 2796.5 3002.3 3267.2 3558.1
3852.6 4099.8 4188.5 4094.6 3819.6 3389.5 2908.6 2401.7 1912.9 1458.6
1036.9 671.9 406 230.7 113.7 45.1 0
1657 1740 1825.5 1905.2 1967.3 2010.1 2036.8 2049.6 2059.6 2073.1
2097.5 2135.6 2185 2236.6 2295.4 2361.2 2444.7 2554 2697.8 2851.1
2993.2 3085.6 3065.2 2922 2655.6 2295.2 1927.6 1567.5 1234.2 943.5
684.8 464 299 183.9 98.3 40.8 0
1657 1725.5 1795.5 1859.2 1906.5 1941.2 1962.1 1968 1969.9 1972.5
1982.5 2003.5 2032.2 2057 2075.2 2086 2092.8 2105.7 2128.4 2144
2133.9 2071.2 1941.8 1749.5 1491.5 1201 946.6 733.2 555.4 428.4
332.7 256.1 192 137.2 83 36.4 0
1657 1710.9 1765.1 1814.3 1852.1 1877 1888.1 1882.2 1865.9 1845.9
1826.2 1813.1 1806.9 1799.3 1784.9 1760.3 1726.4 1691.4 1658.9 1632.1
1602.9 1553.5 1471.6 1356.1 1206.2 1026.7 865.3 710.2 562 448.3
350.7 268.4 197.1 138.1 82.5 35.9 0
1657 1696.3 1734.9 1769.5 1797.6 1812.8 1814.2 1796.4 1761.9 1719.4
1670 1622.6 1581.4 1541.4 1494.7 1434.6 1360 1277.3 1189.5 1120.2
1071.9 1035.8 1001.3 962.6 920.8 852.5 784 687 568.6 468.3
368.8 280.7 202.2 139.1 82 35.5 0
1657 1682.3 1706.6 1730 1751 1759.9 1753 1722.8 1670.7 1609.6
1541.4 1479 1426.9 1381.9 1337.7 1285.7 1223.7 1155.2 1082.4 1024.9
986.7 961.5 943.3 921.6 888.6 831.1 773.9 692.7 594.8 505.4
410.4 321.1 236.4 164.3 100.5 43 0
1657 1668.3 1678.3 1690.6 1704.2 1707.1 1691.8 1649.2 1579.5 1499.8
1412.8 1335.4 1272.3 1222.4 1180.7 1136.9 1087.3 1033.1 975.4 929.6
901.5 887.3 885.2 880.6 856.3 809.7 763.8 698.3 620.9 542.5
451.9 361.5 270.5 189.5 118.9 50.5 0
1657 1654.8 1651.6 1654.1 1659.2 1659.8 1639.5 1587.7 1507.9 1418.2
1329.2 1259.3 1208.4 1170.9 1137.8 1099.4 1053.3 1001.8 943.6 888.6
847.6 825.3 827.5 829.8 822.8 805.6 764.3 696.9 620.9 548.7
480.7 408.8 327.1 237.8 154.8 65.5 0
1657 1639.7 1625.2 1620 1622.5 1625.7 1612.2 1570.8 1503.4 1426.9
1352.7 1287.9 1230.8 1180.9 1133.7 1084.2 1030 972.5 915.3 864.2
819.3 785.8 768 757.3 747.2 735.5 710.9 666.9 611 548.9
478.3 407.6 326.9 240.5 158.3 69.9 0
1657 1627.5 1602.2 1589.3 1590.2 1599.2 1599.5 1575.5 1525 1458.9
1389.6 1323.5 1259.1 1197.6 1138.3 1079.1 1018.5 957.2 900.4 851.8
808.2 774.8 750.7 732.1 714.6 694.7 667.5 630.7 585.3 531.2
464.7 396.7 317.9 236 153.6 68 0
1657 1615.3 1579.1 1558.7 1557.9 1572.9 1586.9 1580 1546.7 1490.9
1426.5 1359.1 1287.4 1214.3 1142.9 1074 1007 942 885.6 839.3
797.2 764 733.4 706.9 681.9 654 624.1 594.6 559.7 513.6
451.1 385.8 308.7 231.6 148.8 66.1 0
1657 1604.3 1559.8 1533.3 1532.5 1556 1589.2 1607.8 1594.8 1545.8
1475.9 1399.7 1321.1 1241.2 1163.4 1088.8 1017.6 950.6 892.8 846.2
807.9 780 756.3 731.5 703.5 667.6 629.3 593 553.9 505.2
443.1 377.7 301.9 226.7 143.4 65.1 0
1657 1593.4 1540.5 1507.9 1507 1539.2 1591.5 1635.5 1643 1600.9
1525.4 1440.3 1354.8 1268.2 1183.9 1103.5 1028.3 959.3 900.2 853
818.6 796.1 779 756 725 681.3 634.6 591.3 548.2 496.9
435 369.5 295 221.9 138 64.1 0
1657 1583.8 1523.5 1486.4 1484 1521 1586.8 1650.2 1673.8 1641
1564.8 1472 1381.1 1293.3 1208.8 1128.3 1052.3 982.1 921.8 874.1
838.6 814.4 798.7 779.1 751.6 712.3 667.8 622 575.2 518.1
450.8 382.4 305.7 221 133.4 63.9 0
1657 1574.2 1506.4 1465 1460.8 1503 1582.1 1664.9 1704.7 1681.1
1604.3 1503.6 1407.4 1318.6 1233.8 1153.3 1076.3 1004.9 943.4 895.3
858.5 832.6 818.4 802.3 778.1 743.3 701 652.7 602.1 539.3
466.6 395.2 316.3 220.1 128.8 63.7 0
1657 1564.5 1491 1446 1439.5 1480.9 1562.9 1649.5 1697.5 1685.5
1619.1 1520 1420.8 1333.4 1251.6 1175.3 1101.6 1032.3 971.8 923.2
883.6 856 838.9 822.5 798.7 765.2 722 672.6 619.3 554.8
480.6 407.3 326.5 216.6 118.9 56.2 0
1657 1554.9 1475.4 1427.1 1418.2 1458.9 1543.8 1634.1 1690.4 1689.7
1633.8 1536.5 1434.1 1348.3 1269.4 1197.3 1127 1059.6 1000.2 951.2
908.6 879.4 859.3 842.8 819.3 787.2 743 692.4 636.5 570.3
494.7 419.3 336.7 213 109 48.6 0
1657 1547.5 1463.6 1412.9 1401.3 1437.3 1513 1593.3 1643.8 1645.2
1597.3 1510.5 1414.3 1330.1 1256.5 1191.3 1128.5 1066.9 1010.7 963.3
924.1 897.7 878.8 862.4 839 805.2 758.9 706.2 648.9 582.5
505.7 431 345.5 231.8 126.7 56 0
1657 1540 1451.6 1398.8 1384.3 1415.7 1482.3 1552.6 1597.2 1600.7
1560.8 1484.5 1394.5 1311.8 1243.6 1185.3 1129.9 1074.2 1021.1 975.4
939.6 916.1 898.3 882 858.7 823.3 774.8 719.9 661.3 594.6
516.8 442.5 354.3 250.6 144.3 63.5 0
1657 1533.9 1443.3 1388.9 1373.3 1401.4 1460.5 1520.5 1557.9 1560.3
1524.9 1456.6 1374.5 1295.9 1228.8 1171.8 1118.4 1064.5 1012.4 969.3
939.3 919.4 902.9 886.7 863.8 828.2 779.8 724.8 666 600.2
522.7 448 361.5 263 159.6 69.6 0
1657 1527.9 1434.9 1379 1362.1 1387.1 1438.8 1488.5 1518.7 1519.8
1489 1428.7 1354.4 1279.9 1214.1 1158.2 1106.9 1054.8 1003.7 963.2
939 922.7 907.5 891.3 868.9 833.1 784.7 729.6 670.7 605.8
528.5 453.5 368.8 275.3 174.9 75.8 0
1657 1523.2 1429 1372.2 1355.7 1379.9 1428.8 1473.7 1499.8 1499.9
1471.7 1417.1 1348.5 1276.1 1208.2 1147.4 1091.2 1035.5 981.5 943.4
923.2 909.9 896.3 880 857.8 823.1 775.1 720.8 663.5 599.8
525.6 449.4 367 274.6 173.6 74.3 0
1657 1518.5 1423.1 1365.4 1349.2 1372.8 1418.9 1458.9 1480.9 1479.9
1454.5 1405.5 1342.6 1272.2 1202.4 1136.7 1075.7 1016.1 959.3 923.7
907.5 897 885.1 868.7 846.8 813.1 765.5 712 656.3 593.9
522.7 445.2 365.3 273.7 172.3 72.6 0
1657 1514.2 1418.6 1361.4 1345.8 1369.8 1415 1454.1 1474.8 1473.2
1448.2 1402.6 1342.6 1272.7 1201.1 1131.1 1065.1 1000.7 941.3 907.1
892.1 883.2 873 856.7 834.5 800.1 753 700.3 645.1 583.2
513.7 436.2 353.1 263.5 164.3 68.5 0
1657 1509.8 1414.1 1357.4 1342.4 1366.9 1411.2 1449.2 1468.8 1466.5
1441.9 1399.8 1342.6 1273.3 1199.8 1125.4 1054.7 985.4 923.4 890.5
876.7 869.5 860.9 844.7 822.1 787.2 740.4 688.6 633.9 572.6
504.7 427.2 340.9 253.2 156.3 64.3 0
1657 1504.4 1409.6 1354.3 1341 1366.4 1410.9 1448.4 1466.9 1463.7
1438.3 1398.8 1343.5 1274.2 1199.2 1122.2 1048.5 975.4 911.8 879.4
866 859.6 852 835.5 812.6 775.7 730.6 679.7 623.8 562.7
495.3 419.6 326.8 244.2 148.1 60.4 0
1657 1509.8 1414.1 1357.4 1342.4 1366.9 1411.2 1449.2 1468.8 1466.5
1441.9 1399.8 1342.6 1273.3 1199.8 1125.4 1054.7 985.4 923.4 890.5
876.7 869.5 860.9 844.7 822.1 787.2 740.4 688.6 633.9 572.6
504.7 427.2 340.9 253.2 156.3 64.3 0
1657 1514.2 1418.6 1361.4 1345.8 1369.8 1415 1454.1 1474.8 1473.2
1448.2 1402.6 1342.6 1272.7 1201.1 1131.1 1065.1 1000.7 941.3 907.1
892.1 883.2 873 856.7 834.5 800.1 753 700.3 645.1 583.2
513.7 436.2 353.1 263.5 164.3 68.5 0
1657 1518.5 1423.1 1365.4 1349.2 1372.8 1418.9 1458.9 1480.9 1479.9
1454.5 1405.5 1342.6 1272.2 1202.4 1136.7 1075.7 1016.1 959.3 923.7
907.5 897 885.1 868.7 846.8 813.1 765.5 712 656.3 593.9
522.7 445.2 365.3 273.7 172.3 72.6 0
1657 1523.2 1429 1372.2 1355.7 1379.9 1428.8 1473.7 1499.8 1499.9
1471.7 1417.1 1348.5 1276.1 1208.2 1147.4 1091.2 1035.5 981.5 943.4
923.2 909.9 896.3 880 857.8 823.1 775.1 720.8 663.5 599.8
525.6 449.4 367 274.6 173.6 74.3 0
1657 1527.9 1434.9 1379 1362.1 1387.1 1438.8 1488.5 1518.7 1519.8
1489 1428.7 1354.4 1279.9 1214.1 1158.2 1106.9 1054.8 1003.7 963.2
939 922.7 907.5 891.3 868.9 833.1 784.7 729.6 670.7 605.8
528.5 453.5 368.8 275.3 174.9 75.8 0
1657 1533.9 1443.3 1388.9 1373.3 1401.4 1460.5 1520.5 1557.9 1560.3
1524.9 1456.6 1374.5 1295.9 1228.8 1171.8 1118.4 1064.5 1012.4 969.3
939.3 919.4 902.9 886.7 863.8 828.2 779.8 724.8 666 600.2
522.7 448 361.5 263 159.6 69.6 0
1657 1540 1451.6 1398.8 1384.3 1415.7 1482.3 1552.6 1597.2 1600.7
1560.8 1484.5 1394.5 1311.8 1243.6 1185.3 1129.9 1074.2 1021.1 975.4
939.6 916.1 898.3 882 858.7 823.3 774.8 719.9 661.3 594.6
516.8 442.5 354.3 250.6 144.3 63.5 0
1657 1547.5 1463.6 1412.9 1401.3 1437.3 1513 1593.3 1643.8 1645.2
1597.3 1510.5 1414.3 1330.1 1256.5 1191.3 1128.5 1066.9 1010.7 963.3
924.1 897.7 878.8 862.4 839 805.2 758.9 706.2 648.9 582.5
505.7 431 345.5 231.8 126.7 56 0
1657 1554.9 1475.4 1427.1 1418.2 1458.9 1543.8 1634.1 1690.4 1689.7
1633.8 1536.5 1434.1 1348.3 1269.4 1197.3 1127 1059.6 1000.2 951.2
908.6 879.4 859.3 842.8 819.3 787.2 743 692.4 636.5 570.3
494.7 419.3 336.7 213 109 48.6 0
1657 1564.5 1491 1446 1439.5 1480.9 1562.9 1649.5 1697.5 1685.5
1619.1 1520 1420.8 1333.4 1251.6 1175.3 1101.6 1032.3 971.8 923.2
883.6 856 838.9 822.5 798.7 765.2 722 672.6 619.3 554.8
480.6 407.3 326.5 216.6 118.9 56.2 0
1657 1574.2 1506.4 1465 1460.8 1503 1582.1 1664.9 1704.7 1681.1
1604.3 1503.6 1407.4 1318.6 1233.8 1153.3 1076.3 1004.9 943.4 895.3
858.5 832.6 818.4 802.3 778.1 743.3 701 652.7 602.1 539.3
466.6 395.2 316.3 220.1 128.8 63.7 0
1657 1583.8 1523.5 1486.4 1484 1521 1586.8 1650.2 1673.8 1641
1564.8 1472 1381.1 1293.3 1208.8 1128.3 1052.3 982.1 921.8 874.1
838.6 814.4 798.7 779.1 751.6 712.3 667.8 622 575.2 518.1
450.8 382.4 305.7 221 133.4 63.9 0
1657 1593.4 1540.5 1507.9 1507 1539.2 1591.5 1635.5 1643 1600.9
1525.4 1440.3 1354.8 1268.2 1183.9 1103.5 1028.3 959.3 900.2 853
818.6 796.1 779 756 725 681.3 634.6 591.3 548.2 496.9
435 369.5 295 221.9 138 64.1 0
1657 1604.3 1559.8 1533.3 1532.5 1556 1589.2 1607.8 1594.8 1545.8
1475.9 1399.7 1321.1 1241.2 1163.4 1088.8 1017.6 950.6 892.8 846.2
807.9 780 756.3 731.5 703.5 667.6 629.3 593 553.9 505.2
443.1 377.7 301.9 226.7 143.4 65.1 0
1657 1615.3 1579.1 1558.7 1557.9 1572.9 1586.9 1580 1546.7 1490.9
1426.5 1359.1 1287.4 1214.3 1142.9 1074 1007 942 885.6 839.3
797.2 764 733.4 706.9 681.9 654 624.1 594.6 559.7 513.6
451.1 385.8 308.7 231.6 148.8 66.1 0
1657 1627.5 1602.2 1589.3 1590.2 1599.2 1599.5 1575.5 1525 1458.9
1389.6 1323.5 1259.1 1197.6 1138.3 1079.1 1018.5 957.2 900.4 851.8
808.2 774.8 750.7 732.1 714.6 694.7 667.5 630.7 585.3 531.2
464.7 396.7 317.9 236 153.6 68 0
1657 1639.7 1625.2 1620 1622.5 1625.7 1612.2 1570.8 1503.4 1426.9
1352.7 1287.9 1230.8 1180.9 1133.7 1084.2 1030 972.5 915.3 864.2
819.3 785.8 768 757.3 747.2 735.5 710.9 666.9 611 548.9
478.3 407.6 326.9 240.5 158.3 69.9 0
1657 1654.8 1651.6 1654.1 1659.2 1659.8 1639.5 1587.7 1507.9 1418.2
1329.2 1259.3 1208.4 1170.9 1137.8 1099.4 1053.3 1001.8 943.6 888.6
847.6 825.3 827.5 829.8 822.8 805.6 764.3 696.9 620.9 548.7
480.7 408.8 327.1 237.8 154.8 65.5 0
1657 1668.3 1678.3 1690.6 1704.2 1707.1 1691.8 1649.2 1579.5 1499.8
1412.8 1335.4 1272.3 1222.4 1180.7 1136.9 1087.3 1033.1 975.4 929.6
901.5 887.3 885.2 880.6 856.3 809.7 763.8 698.3 620.9 542.5
451.9 361.5 270.5 189.5 118.9 50.5 0
1657 1682.3 1706.6 1730 1751 1759.9 1753 1722.8 1670.7 1609.6
1541.4 1479 1426.9 1381.9 1337.7 1285.7 1223.7 1155.2 1082.4 1024.9
986.7 961.5 943.3 921.6 888.6 831.1 773.9 692.7 594.8 505.4
410.4 321.1 236.4 164.3 100.5 43 0
1657 1696.3 1734.9 1769.5 1797.6 1812.8 1814.2 1796.4 1761.9 1719.4
1670 1622.6 1581.4 1541.4 1494.7 1434.6 1360 1277.3 1189.5 1120.2
1071.9 1035.8 1001.3 962.6 920.8 852.5 784 687 568.6 468.3
368.8 280.7 202.2 139.1 82 35.5 0
1657 1710.9 1765.1 1814.3 1852.1 1877 1888.1 1882.2 1865.9 1845.9
1826.2 1813.1 1806.9 1799.3 1784.9 1760.3 1726.4 1691.4 1658.9 1632.1
1602.9 1553.5 1471.6 1356.1 1206.2 1026.7 865.3 710.2 562 448.3
350.7 268.4 197.1 138.1 82.5 35.9 0
1657 1725.5 1795.5 1859.2 1906.5 1941.2 1962.1 1968 1969.9 1972.5
1982.5 2003.5 2032.2 2057 2075.2 2086 2092.8 2105.7 2128.4 2144
2133.9 2071.2 1941.8 1749.5 1491.5 1201 946.6 733.2 555.4 428.4
332.7 256.1 192 137.2 83 36.4 0
1657 1740 1825.5 1905.2 1967.3 2010.1 2036.8 2049.6 2059.6 2073.1
2097.5 2135.6 2185 2236.6 2295.4 2361.2 2444.7 2554 2697.8 2851.1
2993.2 3085.6 3065.2 2922 2655.6 2295.2 1927.6 1567.5 1234.2 943.5
684.8 464 299 183.9 98.3 40.8 0
1657 1754.6 1855.7 1951.2 2028.2 2079 2111.6 2131.2 2149.2 2173.6
2212.4 2267.7 2337.8 2416.2 2515.5 2636.3 2796.5 3002.3 3267.2 3558.1
3852.6 4099.8 4188.5 4094.6 3819.6 3389.5 2908.6 2401.7 1912.9 1458.6
1036.9 671.9 406 230.7 113.7 45.1 0
1657 1768.2 1885.9 2001 2091.2 2148.2 2183.8 2204.4 2225.3 2251.4
2288.5 2340.4 2408 2485.6 2582.1 2721.1 2920.1 3180.7 3507.9 3896.9
4363.3 4853.3 5287.7 5595.6 5672.5 5348.6 4890.2 4344.7 3749.5 3104.3
2364.6 1655 1066.3 617.1 277.6 90.9 0
1657 1781.9 1916.1 2050.9 2154.2 2217.5 2255.9 2277.6 2301.4 2329.1
2364.7 2413 2478.2 2555.1 2648.6 2805.9 3043.7 3359.1 3748.5 4235.6
4874 5606.8 6386.9 7096.5 7525.4 7307.6 6871.8 6287.7 5586.1 4750
3692.3 2638.1 1726.6 1003.7 441.6 136.7 0
